??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS D22T402-PSM60C-EP02
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS D22T402-PSM60C-EP02
VERF
Availability
Available
BC
Order code
BCS00HK
TC
Product identifier
BCS D22T402-PSM60C-EP02
PX
Product view
50090_00
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Sensors for object detection
W
Weight
0.032 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCS00HK
DESCRIPT
Description
Dimension = Ø 22 x 16 mm, Series = D22, Installation = for flush mounting, Connection = Cable, 2.00 m, PUR, Switching output = PNP normally open (NO), Switching frequency = 100 Hz, Range = 5.4...6.6 mm, Housing material = 1.4301 stainless steel, Material sensing surface = PTFE, Ambient temperature = -30...70 °C, Operating voltage Ub = 12...30 VDC, Approval/Conformity = CE, UKCA, WEEE, IP rating = IP64
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.